Quick Search

Challenger 6333

Challenger 6333

Price
$37,711
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Sheldon, IA
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandChallenger 6333
Categorytillage equipment
Serial NumberAGCS63330DZ600192
Unit NumberEQ0025047
Catalog Number4886001
Year2013
Hours1 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax37,711 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information9" SPACING
SPDC
SUNFLOWER 6333-28
DRAWBAR HITCH
FLAT BAR ROLLING BASKET
MANUAL DISC LEVELER
11L-15F1 ... SOIL FINISHER
10" SWEEP SIZE
19.5" DISC SIZE
2013
44 DISCS
6 GAUGE DISC TYPE
7.5" DISC SPACING
GANG MOUNT
37 SHANKS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering