Challenger 6333-37

Challenger 6333-37

Price
46,363 USD
Year
2011
Working hours
1,900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 6333-37
Categorytillage equipment
Serial NumberAGCS63330BZ600156
Unit NumberB15852
Catalog NumberCU4422441
Manufacturing Year2011
Hours1900 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 46,363
Tax-
Price Including Tax-
Features
Additional InformationSunflower 6333-37
Year 2011
37', 3 section land finisher
49 shanks
10" standard sweep
20" disc diameter
58 discs
4 gauge
7.5" disc spacing
Single point depth control
Auto down pressure
Rock flex
16" spikes, 6 rows
Auto reset shanks
Drawbar hitch
Lights
Shipping dimesnions:
15'1" h, 17'6" w
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone