Challenger 6333-28

Challenger 6333-28

Price
34,624 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 6333-28
Categorytillage equipment
Serial NumberAGCS63330AZ600092
Unit NumberB16090
Catalog NumberCU4468490
Manufacturing Year2012
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$ 34,624
Tax-
Price Including Tax-
Features
Additional InformationSunflower 6333-28
2012 Model Year
28' Working Width
3 Section
36 Shanks
9" Spacing
10" Sweeps
19.5" Disc Diameter
4 Gauge
7.5" Disc Spacing
Single Point Depth Control
Rock Flex
6 Row 13.5" Spike Tooth Harrow
11" Flat Bar Rolling Basket
Hydraulic Disc Leveler
Drawbar Hitch
Goodyear 11l.15 Tires @ 1/8"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone