Quick Search

Challenger 4530

Challenger 4530

Price
$37,310
Year
2012
Working hours
8 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Sheldon, IA
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandChallenger 4530
Categorytillage equipment
Serial NumberAGCS45300CZ40005
Unit NumberEQ0025757
Catalog Number4886006
Year2012
Hours8 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax37,310 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2012
23FT DISC CHISEL
3" SWEEP TWIST SIZE
21.75" DISC SIZE
SPDC
12.5" DISC SPACING
INDIVIDUAL MOUNT
DRAWBAR HITCH
MANUAL DISC LEVELER
SUNFLOWER 4530-19
HARROW
19 SHANKS
ROCK FLEX
12.5-15SL @0.25"
15" SPACING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering