Challenger 4530

Challenger 4530

Price
37,310 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 4530
Categorytillage equipment
Serial NumberAGCS45300CZ40005
Unit NumberEQ0025757
Catalog NumberCU4806271
Manufacturing Year2012
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax37,310 USD
Tax-
Price Including Tax-
Details
Additional information2012
23FT DISC CHISEL
3" SWEEP TWIST SIZE
21.75" DISC SIZE
SPDC
12.5" DISC SPACING
INDIVIDUAL MOUNT
DRAWBAR HITCH
MANUAL DISC LEVELER
SUNFLOWER 4530-19
HARROW
19 SHANKS
ROCK FLEX
12.5-15SL @0.25"
15" SPACING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone