Currently 17901 machines for sale
Quick Search

Used Tillage Equipment for Sale

If you want to add heavy equipment to your collection, buying used from a Cat® dealer is an excellent option. The high-quality used tillage equipment available through our dealer network will provide you with the cost savings and reliable performance you're searching for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
tillage equipment
x
15 Search results for "Current filter"
Displaying: 1 - 15 Sort by: 
Great Plains STAND 2010, 28,7502003
Woodland, CA
9,999 h

See Details
Wilcox PRF96-108, 12,0002020
Merced, CA

See Details
Kuhn MM182, 17,5002009
Salem, OR
9,999 h

See Details
Wilcox PRF96-108, 12,0002018
Woodland, CA

See Details
Wilcox ELIM13, 132,0002021
Woodland, CA

See Details
Lemken HELIO9/350, 17,5002020
Merced, CA

See Details
GEARMORE GHF100FS, 12,5002020
Richvale, CA
1 h

See Details
GEARMORE T305, 14,0002015
Williams, CA
1 h

See Details
GEARMORE S-255, 10,0002020
Salida, CA

See Details
Sunflower DISC SF4530-19, 65,0002014
Albany, OR
2 h

See Details
KELLO 225DOW, 38,5002018
Albany, OR
9,999 hhitch, rear

See Details
Wilcox PRF96-108, 12,0002020
Merced, CA

See Details
GEARMORE S-255, 10,0002020
Woodland, CA

See Details
Wilcox VCN33-24-7, 20,7502023
Woodland, CA

See Details
GEARMORE FHS-FS100, 12,5002020
Salida, CA

See Details

tillage equipment