Challenger 4511-11

Challenger 4511-11

Price
31,100 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 4511-11
Categorytillage equipment
Serial NumberAGCS45110GZ400002
Unit NumberB13692
Catalog NumberCU4452418
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationSt. Cloud, MN
Pricing
Price Excluding Tax$ 31,100
Tax-
Price Including Tax-
Features
Additional Informationdisc chisel
walking tandems
C-flex disc blades
11 shanks with 15" spacing
front 22.33" discs with 12in spacing
rear 22" disc blades with 10.5in spacing
auto reset shanks
12.5L tires
1"x2"x18" heavy duty reversible points
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone