Challenger 4511-09

Challenger 4511-09

Price
31,930 USD
Year
2016
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 4511-09
Categorytillage equipment
Serial NumberAGCS45110GZ400003
Unit NumberB13547
Catalog NumberCU4452419
Manufacturing Year2016
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 31,930
Tax-
Price Including Tax-
Features
Additional Informationdisc chisel
auto reset shanks
9 shanks
15in shank spacing
heavy duty reversible points
walking tandems
22.33" front disc blades
22" rear disc blades
12.5L tires
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone