Quick Search

Case IH 875 ECO

Case IH 875 ECO

Price
US$ 55,000
Year
2014
Working hours
9,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Albany, OR
+1 707 249 7821
Show phone number
Basic information
BrandCase IH 875 ECO
Categorytillage equipment
Serial NumberYE0076961
Unit NumberGT11429
Catalog Number10025860
Year2014
Hours9,999 h
CountryUnited States
LocationAlbany, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPULL TYPE
DISC RIPPER
9 SHANKS
FOLDING WING
WHEEL LIFT
20' WIDE
TOW HITCH STYLE
12" DISC SPACING
22" BLADES NOW-24" NEW
RAER BASKETS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering