Case IH 496

Case IH 496

Price
6,900 USD
Year
1990
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCase IH 496
Categorytillage equipment
Serial NumberJAG0157782
Unit NumberA51034
Catalog NumberCU2431019
Manufacturing Year1990
CountryUnited States
LocationWashington Court House, OH
Pricing
Price Excluding Tax6,900 USD
Tax USD
Price Including Tax USD
Details
Additional Information1990 32" CIH 496 DISC
18.5" DISC DIAMETER
7.5" BLADE SPACING
HYDRAULIC LIFT
11L-15 TIRES 65%
Features
Accessories
REAR HITCHREAR HITCH
Additional Information1990 32" CIH 496 DISC
18.5" DISC DIAMETER
7.5" BLADE SPACING
HYDRAULIC LIFT
11L-15 TIRES 65%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 x2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone