Top Air TA1600

Top Air TA1600

Price
21,884 USD
Year
2007
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTop Air TA1600
Categorysprayer
Serial NumberB22070132
Unit NumberAC6551
Catalog NumberCU4443797
Manufacturing Year2007
Hours1 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 21,884
Tax-
Price Including Tax-
Details
Additional InformationQ2

Top Air Ta1600
2007 Model
1600 Gallon Poly Tank
150 Gallon Aux Water Tank
5 Section Booms
90' Booms
3" Reload Size
15" Nozzle Spacing
Triple Nozzle
Poly Chemical Eductor
380/90r46 Titan Tires @ 1/2"
Agleader Product Control
No Monitor

SPRING
Features
Additional InformationQ2

Top Air Ta1600
2007 Model
1600 Gallon Poly Tank
150 Gallon Aux Water Tank
5 Section Booms
90' Booms
3" Reload Size
15" Nozzle Spacing
Triple Nozzle
Poly Chemical Eductor
380/90r46 Titan Tires @ 1/2"
Agleader Product Control
No Monitor

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources