SpraCoupe 7650

SpraCoupe 7650

Price
67,153 USD
Year
2005
Working hours
1263 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSpraCoupe 7650
Categorysprayer
Serial Number7650JP8P122
Unit NumberAC6616
Catalog NumberCU4448586
Manufacturing Year2005
Hours1263 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 67,153
Tax-
Price Including Tax-
Features
Additional InformationAgchem Spracoupe 7650
660 Gallon Tank
50 Gallon Poly Top Tank
Foam Markers
5 Boom Sections
Booms 60/80
2" Reload
20" Nozzle Spacing
Triple Nozzle Type
End Row Nozzles
Poly Chemical Eductor
Poly Boom Lines
Perkins Engine
Fenders
Tires Front 320/85r38 Radial
Mitas 1 1/8" Tread Height
Tires Rear 380/90r46 Radial
Agrimax 1/2" Tread Height
Raven Scs4000
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone