Redball 680

Redball 680

Price
9,199 USD
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRedball 680
Categorysprayer
Serial Number123
Unit NumberAC6603
Catalog NumberCU4441397
Hours1 h
CountryUnited States
LocationCall For Location, IA
Pricing
Price Excluding Tax$ 9,199
Tax-
Price Including Tax-
Features
Additional InformationReball 680 Pull Sprayer
1300 Gallon Tank
100 Gallon Aux Water Tank
4 Boom Sections
80' Booms
2" Reload
20" Nozzle Spacing
Single Body Nozzle Type
Poly Chemical Eductor
Tires 14.9r46 Titan 1"Tread Height
Tee Jet 844e Controller
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone