MISCELLANEOUS MFGRS SF8500

Construction and Mining Equipment MISCELLANEOUS MFGRS SF8500

Price
9,600 USD
Year
2008
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS SF8500
Categorysprayer
Serial Number100663
Unit NumberAC6471
Catalog NumberCU4365640
Manufacturing Year2008
Hours1 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax$ 9,600
Tax-
Price Including Tax-
Features
Additional InformationSchaben sf8500 pull type sprayer
Year 2008
1500g poly tank
100g poly aux tank
5 boom sections
80' boom
2" reload
20" nozzle spacing
Single body nozzle
Poly boom line
Titan 14.9r46 35/32"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone