MISCELLANEOUS MFGRS FIELDPROIV

Construction and Mining Equipment MISCELLANEOUS MFGRS FIELDPROIV

Price
21,195 USD
Year
2009
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS FIELDPROIV
Categorysprayer
Serial Number20577-06
Unit NumberAC6596
Catalog NumberCU4471668
Manufacturing Year2009
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 21,195
Tax-
Price Including Tax-
Features
Additional InformationBestway Field Pro Iv Sprayer
Model 2009
Pull Type
1600 Gallon Poly Tank
100 Gallon Poly Aux Tank
5 Boom Sections
90' Booms
2" Reload
20" Nozzle Spacing Off Center
Triple Nozzle Type
Poly Chemical Eductor
Poly Boom Line Construction
Tires 380/90r46 Radial Fs
50/32nds
Trimble Rate/section Control
Autoglide By Bestway R&l Only
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone