New Holland SPX4410

New Holland SPX4410

Price
58,941 USD
Year
2006
Working hours
3585 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland SPX4410
Categorysprayer
Serial NumberY5T020255
Unit NumberAC6689
Catalog NumberCU4499051
Manufacturing Year2006
Hours3585 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 58,941
Tax-
Price Including Tax-
Features
Additional InformationCase Ih Spx4410
2006 Model
Ss Tank
150gal Aux Water Tank
Foam Marker
5 Section Booms
90ft Booms
4" Reload Size
20" Nozzle Spacing On Center
Single Body Nozzles
End Row Nozzles
Ss Chemical Eductor
Capstan Sharpshooter
Ss Boom Line
Cloth Seat
8.3l Engine
Hydrostatic Transmission
Fenders
380/90r46 Alliance Tires ... 1.25"
Raven Viper Pro
Waas
Phx 300
Aimcommand
Automatic Boom Height Control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone