New Holland SPX3320

New Holland SPX3320

Price
84,832 USD
Year
2008
Working hours
3486 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland SPX3320
Categorysprayer
Serial NumberY7T021712
Unit NumberAC6608
Catalog NumberCU4445204
Manufacturing Year2008
Hours3486 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 84,832
Tax-
Price Including Tax-
Features
Additional InformationCase Ih Patriot 3320 Sprayer
Model 2008
1000 Gallon Tank
Foam Markers
5 Boom Sections
120'booms
20" Nozzle Spacing
Single Body Nozzle Type
End Row Nozzles
Ss Chemical Eductor
Hydrostatic
Fenders
Tires 380/90r46 Front Gy
L 35/32nds R 17/32nds
Rear Fs L 53/32nds R 51/322nds
Case Ih/raven Scs 4600
Waas
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone