New Holland 4430

New Holland 4430

Price
120,221 USD
Year
2013
Working hours
2337 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 4430
Categorysprayer
Serial NumberYCT032870
Unit NumberAC6678
Catalog NumberCU4499052
Manufacturing Year2013
Hours2337 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 120,221
Tax-
Price Including Tax-
Features
Additional InformationCase Ih Patriot 4430
2013 Model
1200gal Ss Tank
55gal Poly Aux Water Tank
Foam Marker
7 Section Booms
120' Booms
3" Reload Size
20" Nozzle Spacing
Single Body Nozzles
End Row Nozzles
Ss Chemical Eductor
Capstan Sharpshooter
Front Reload
Ss Boom Lines
Cloth Seat
Case Fpt 8.7l Engine
Hydrostatic Transmission
Fenders
Hydraulic Track Adjustment
380/90r46 Gdy ... 3/4-1"
650/65r38 Cont ... 1.5"
Raven Viper Pro
Phoenix 200
Raven Smartrax
Accuboom
Autoboom 5 Sensor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone