New Holland 4420

New Holland 4420

Price
122,140 USD
Year
2008
Working hours
2810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 4420
Categorysprayer
Serial NumberY7T021529
Unit NumberAC7076
Catalog NumberCU4603646
Manufacturing Year2008
Hours2810 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 122,140
Tax-
Price Including Tax-
Details
Additional InformationCASE SPX4420
YEAR 2008
1200G TANK
AUX WATER TANK
7 BOOM SECTIONS
176' BOOM
3" FRONT RELOAD
22" NOZZLE SPACING OFF CENTER
TRIPLE NOZZLE
PULSATING NOZZLES
END ROW NOZZLES
CASE SPX4420
YEAR 2008
1200G TANK
AUX WATER TANK
7 BOOM SECTIONS
176' BOOM
3" FRONT RELOAD
22" NOZZLE SPACING OFF CENTER
TRIPLE NOZZLE
PULSATING NOZZLES
END ROW NOZZLES
AUTO SECTION CONTROL
AUTO BOOM HEIGHT CONTROL
Features
Additional InformationCASE SPX4420
YEAR 2008
1200G TANK
AUX WATER TANK
7 BOOM SECTIONS
176' BOOM
3" FRONT RELOAD
22" NOZZLE SPACING OFF CENTER
TRIPLE NOZZLE
PULSATING NOZZLES
END ROW NOZZLES
CASE SPX4420
YEAR 2008
1200G TANK
AUX WATER TANK
7 BOOM SECTIONS
176' BOOM
3" FRONT RELOAD
22" NOZZLE SPACING OFF CENTER
TRIPLE NOZZLE
PULSATING NOZZLES
END ROW NOZZLES
AUTO SECTION CONTROL
AUTO BOOM HEIGHT CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources