New Holland 4420

New Holland 4420

Price
90,755 USD
Year
2011
Working hours
4072 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 4420
Categorysprayer
Serial NumberYBT029402
Unit NumberAC6600
Catalog NumberCU4440763
Manufacturing Year2011
Hours4072 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 90,755
Tax-
Price Including Tax-
Features
Additional InformationCase Ih Patriot 4420
2011 Model Year
1200 Gal Ss Tank
6 Section 60'/90' Booms
20" Spacing
End Row Nozzles
3" Reload
Ss Chemical Eductor
Ss Boom Lines
Hid Lights
Capstan Sharpshooter/aim
Hydrostatic Transmission
Hydraulic Track Adjust
Raven Viper Pro
Phoenix 300
Raven Auto Steer
Auto Section Control/shutoffs
Goodyear 380/90r46 ... .5"
Mitas & Firestone 650/65r38
... .5" - 1.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone