New Holland 4410

New Holland 4410

Price
34,832 USD
Year
2005
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 4410
Categorysprayer
Serial NumberJFG0007011
Unit NumberAC6853
Catalog NumberCU4511966
Manufacturing Year2005
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 34,832
Tax-
Price Including Tax-
Features
Additional InformationCase 4410 Patriot
2005 Model
1200gal Tank
Aux Water Tank
Foam Marker
5 Section Booms
90' Booms
2" Reload Size
20" Nozzle Spacing
Triple Nozzle
Chemical Eductor
Ss Boom Line Construction
Cloth Seat
380/90r46 Tires @ 30%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone