New Holland SPX3320

New Holland SPX3320

Price
69,925 USD
Year
2009
Working hours
3244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland SPX3320
Categorysprayer
Serial NumberY8T024610
Unit NumberAC6790
Catalog NumberCU4470640
Manufacturing Year2009
Hours3244 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 69,925
Tax-
Price Including Tax-
Features
Additional InformationCase 3320
Year 2009
1000g Ss
75g Aux Tank
Foam Marker
6 Boom Sections
90' Boom
3" Reload
20" Nozzle Spacing
Single Body Nozzle
Ss Chemical Eductor
1" Ss Boom Line
Standard Lights
Cloth Seat
Cummins 275 Hp Engine
Hydrostatic Transmission
Fenders
Hyd Track Adjust
Mitas 380/90r46 ... 1.06"
Raven Viper Pro
600s With Gns Unlock
Raven Smart Trax
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone