Miller N2

Miller N2

Price
55,746 USD
Year
2006
Working hours
3670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMiller N2
Categorysprayer
Serial Number21.12683
Unit NumberAC6800
Catalog NumberCU4477882
Manufacturing Year2006
Hours3670 h
CountryUnited States
LocationDeforest, WI
Pricing
Price Excluding Tax$ 55,746
Tax-
Price Including Tax-
Features
Additional InformationMiller Nitro N2
Year 2006
1000g Poly Tank
100g Poly Aux Tank
Foam Marker
5 Boom Sections
90' Boom
2" Reload
15" Nozzle Spacing
Triple Nozzle
1" Ss Boom Line
Standard & Led Lights
Pressure Washer
Cloth Seat
5.9l 200 Hp Cummins Engine
3 Speed Hydrostatic Transmission
Fenders
Hyd Track Adjust
Titan 380/90r46
Rf @ 20/32, Lf @ 24/32
Rr @ 42/32, Lr @ 8/32
Raven 460
Phx 200
Raven Cruizer
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone