Miller MFG 5240

Miller MFG 5240

Price
193,211 USD
Year
2014
Working hours
1641 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMiller MFG 5240
Categorysprayer
Serial Number2114399
Unit NumberAC7035
Catalog NumberCU4583592
Manufacturing Year2014
Hours1641 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 193,211
Tax-
Price Including Tax-
Features
Additional InformationMILLER NITRO 5240
2014 MODEL YEAR
CLOTH SEAT
1200GAL SS TANK
100GAL AUX WATER TANK
FOAM MARKER
5 SECTION BOOMS
120' BOOMS
2" RELOAD SIZE
15" NOZZLE SPACING
TRIPLE NOZZLES
OEM NOZZLE BODY
SS CHEMICAL EDUCTOR
FRONT RELOAD
SS BOOM LINE CONSTRUCTION
CUMMINS ENGINE
HYDRO TRANSMISSION
FENDERS
HYDRAULIC TRACK ADJUST
320/90R50 GDY ... 1.25" TREAD
RAVEN VIPER 4
WAAS
RAVEN SMARTTRAX
AUTO SECTION CONTROL
RAVEN AUTOBOOM
16-44 30" NITROGEN BAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone