John Deere & CO. R4038

John Deere & CO. R4038

Price
162,300 USD
Year
2016
Working hours
2607 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. R4038
Categorysprayer
Serial Number1N04038RTE0006797
Unit NumberAC6572
Catalog NumberCU4433371
Manufacturing Year2016
Hours2607 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 162,300
Tax-
Price Including Tax-
Features
Additional InformationSALE

John Deere R4038
Year 2016
1000g Ss
100g Poly
L & R Foam Marker
7 Boom Sections
90' Boom
3" Reload
15" Nozzle Spacing On Center
Rotary Nozzle
End Row Nozzles
Ss Chemical Eductor
3" Front Reload
Ss 1" Boom Line
Boom Cleanout
4 Hid Lights
Pressure Washer
Leather Seat
Jd 315 Hp Engine
Hydrostatic Transmission
Fenders
Hyd Track Adjust
Jd Gs3
Starfire 3000
Auto Steer
Auto Section Control/shutoffs
Auto Boom Hight Control 3 Sensor
Michelin 380/90r46
Rf @ 38/32, Lf @ 32/32
Rr @ 32/32, Lr @ 40/32
Michelin 710/70r38
Rf @ 32/32, Lf @ 56/32
Rr @ 42/32, Lr @ 50/32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone