John Deere & CO. 4940

John Deere & CO. 4940

Price
101,200 USD
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4940
Categorysprayer
Serial Number1N04940XJC0023168
Unit NumberAC6676
Catalog NumberCU4479513
Manufacturing Year2013
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 101,200
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere 4940
2013 Model
1200gal Ss Tank
150gal Aux Water Tank
Foam Marker
7 Section Booms
120' Booms
4" Reload Size
15" Nozzle Spacing On Center
Rotary Nozzle
End Row Nozzles
Ss Chemical Eductor
Front Reload
Ss Boom Line Construction
Combo Unit
Cloth Seat
L3030 G4 409ss 11' Box W/ Insert
Hydrostatic Transmission
Fenders
380/105r50 Fs Tires ... 1"
710/70r42 Cont. Tires ... 1.5"
John Deere Greenstar 3
Auto Steer
Starfire 3000
Auto Section Control
Auto Boom Height
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone