John Deere & CO. 4940

John Deere & CO. 4940

Price
84,150 USD
Year
2012
Working hours
3812 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4940
Categorysprayer
Serial Number1N04940XVB0018067
Unit NumberAC6695
Catalog NumberCU4495234
Manufacturing Year2012
Hours3812 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 84,150
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere 4940
2012 Model
1200gal Ss Tank
Aux Water Tank
11 Section Booms
120' Booms
3" Reload Size
15" Nozzle Spacing
Rotary Nozzles
End Row Nozzles
2 Pump 4 Tank Chem Injection
Ss Chemical Eductor
Front Reload
Ss Boom Lines
Combo Unit
L3030 G4 11' 2 Bin
John Deere 9.0l Engine
Hydrostatic Transmission
Fenders
Hydraulic Track Adjustment
380/105r50 Gdy ... 1.25"
710/70r42 Cont. ... 1.5-1.75"
John Deere 2630
Sf1 Starfire 3000
John Deere Autorac
Swath Control Pro
Boom Trac Pro
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone