John Deere & CO. 4940

John Deere & CO. 4940

Price
90,350 USD
Year
2014
Working hours
3337 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4940
Categorysprayer
Serial Number1N04940XTD0028268
Unit NumberAC6675
Catalog NumberCU4495231
Manufacturing Year2014
Hours3337 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 90,350
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere 4940
2014 Model
Ss Tank
Standard Aux Water Tank
Foam Marker
11 Section Boom
120' Boom
3" Reload Size
20 Nozzle Spacing
Rotary Nozzles
Chemical Injection
Ss Chemical Eductor
4" Front Reload
Ss Boom Lines
High Volume Liquid System
Combo Unit
L3220 G4 - 11 2 Bin 304ss
Hydrostatic Transmission
Fenders
Hydraulic Track Adjust
380/105r50 Fs Tires ... .75"
620/70r46 Mich Tires ... 1.25"
Jd Gs3
Sf1
Jd Auto Steer
Auto Section Control
Auto Boom Height Control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone