John Deere & CO. 4940

John Deere & CO. 4940

Price
134,050 USD
Year
2014
Working hours
2941 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4940
Categorysprayer
Serial Number1N04940XCD0028270
Unit NumberAC6688
Catalog NumberCU4495232
Manufacturing Year2014
Hours2941 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 134,050
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere 4940
2014 Model
1200gal Ss Tank
Foam Marker
11 Section Booms
120' Booms
3" Reload Size
15" Nozzle Spacing
Rotary Nozzles
Ss Chemical Eductor
3" Front Reload
Ss Boom Lines
Pressure Washer
Combo Unit
L3030g4 2bin 11' 304ss
John Deere 9.l Engine
Hydrostatic Transmission
Fenders
Hydraulic Track Adjust
380/105r50 Fs Tires ... .75-1.25"
620/70r46 Tires ... 2"
John Deere 2630
Sf1
John Deere Auto Trac 1
Swath Control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone