John Deere & CO. 4920

John Deere & CO. 4920

Price
64,832 USD
Year
2006
Working hours
3300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4920
Categorysprayer
Serial NumberN04920X004071
Unit NumberAC6779
Catalog NumberCU4465380
Manufacturing Year2006
Hours3300 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 64,832
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere 4920
2006 Model Year
8.1l Engine
Hydrostatic Transmission
1200 Ss Tank
120' 7 Section Booms
20" Spacing
End Row Nozzles
3" Reload
150 Gal Poly Aux Tank
Foam Marker
Ss Chemical Eductor
Hydraulic Track Adjust
Hid Lights
Hv 200 Gpm Pump
Brownbox
Autotrac Ready
Section Control
Firestone 380/105r50 ... .15"-.65"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone