John Deere & CO. 4830

John Deere & CO. 4830

Price
75,200 USD
Year
2009
Working hours
4441 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4830
CategorySelf-propelled sprayers
Serial NumberN04830X003799
Unit NumberAC6672
Catalog NumberCU4460641
Manufacturing Year2009
Hours4441 h
CountryUnited States
LocationWillmar, MN
Pricing
Price Excluding Tax$ 75,200
Tax-
Price Including Tax-
Details
Additional InformationQ2

John Deere 4830
Ss 1000 Gallon Tank
100' 7 Section Booms
20" Spacing
End Row Nozzles
Rotary 5 Nozzle
3" Reload
Hid Lights
Hydraulic Track Adjust
John Deere Auto Steer
Section Control
Goodyear 380/90r46 ... 65%
Goodyear 650/65r38 ... 1.75"

SPRING
Features
Additional InformationQ2

John Deere 4830
Ss 1000 Gallon Tank
100' 7 Section Booms
20" Spacing
End Row Nozzles
Rotary 5 Nozzle
3" Reload
Hid Lights
Hydraulic Track Adjust
John Deere Auto Steer
Section Control
Goodyear 380/90r46 ... 65%
Goodyear 650/65r38 ... 1.75"

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone