John Deere & CO. 4830

John Deere & CO. 4830

Price
70,623 USD
Year
2008
Working hours
3721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4830
Categorysprayer
Serial NumberN04830X003660
Unit NumberAC6605
Catalog NumberCU4441383
Manufacturing Year2008
Hours3721 h
CountryUnited States
LocationChillicothe, MO
Pricing
Price Excluding Tax$ 70,623
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere 4830
2008 Model
1000gal Tank
45gal Aux Tank
7 Section Booms
100' Booms
3" Reload Size
20" Nozzle Spacing
Rotary Nozzles
Ss Chemical Eductor
Poly Boom Line
Cloth Seat
Deere 6.8l - 275hp
Hydrostatic Transmission
Fenders
380/90r46 Tires .25-1.63"
Jd Starfire Itc
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone