John Deere & CO. 4830

John Deere & CO. 4830

Price
91,535 USD
Year
2009
Working hours
4439 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4830
Categorysprayer
Serial NumberN04830X003799
Unit NumberAC6672
Catalog NumberCU4460641
Manufacturing Year2009
Hours4439 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 91,535
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere 4830
Ss 1000 Gallon Tank
100' 7 Section Booms
20" Spacing
End Row Nozzles
Rotary 5 Nozzle
3" Reload
Hid Lights
Hydraulic Track Adjust
John Deere Auto Steer
Section Control
Goodyear 380/90r46 ... 65%
Goodyear 650/65r38 ... 1.75"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone