John Deere & CO. 4830

John Deere & CO. 4830

Price
162,600 USD
Year
2013
Working hours
828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4830
Categorysprayer
Serial Number4830XTC0023289
Unit NumberA15605
Catalog NumberCU2248778
Manufacturing Year2013
Hours828 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$ 162,600
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
Additional InformationEDUCATOR
HOT LIST PRICING
RINSE TANK
RUBBER 380/90R46 R>70% F>50%
1000 GAL SS TANK
120' 15SPACING ALUMINIUM BOOMS
2013 JOHN DEERE 4830 SPRAYER
6 FRONT WEIGHTS
825 GD 04/15/19
AS IS/ AS RECEIVED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone