Fast FM9400

Fast FM9400

Price
20,212 USD
Year
2010
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFast FM9400
Categorysprayer
Serial NumberFM940030660410
Unit NumberAC6807
Catalog NumberCU4489769
Manufacturing Year2010
Hours1 h
CountryUnited States
LocationCall For Location, IA
Pricing
Price Excluding Tax$ 20,212
Tax-
Price Including Tax-
Features
Additional Informationyear unknown
Fast Fm9400
1250 Gallon Poly Tank
Year Unknown
3 Point Mounted
120' 6 Section Booms
20" Nozzle Spacing
2" Reload
Agleader Insight
Waas/sf1
Agleader Auto Section Control/
Shutoff
Norac Auto Boom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone