Challenger RG700B

Challenger RG700B

Price
115,941 USD
Year
2018
Working hours
1088 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger RG700B
CategorySelf-propelled sprayers
Serial NumberA0700EJN901023
Unit NumberUA00193
Catalog NumberCU4607038
Manufacturing Year2018
Hours1088 h
CountryUnited States
LocationAlbany, CA
Pricing
Price Excluding Tax$ 115,941
Tax-
Price Including Tax-
Details
Additional Information60'/90'-90X7X20", ROT3, POLY
AGCONTROL CONTROLLER
FOAM MARKER BOOM PLMB-90FT
FUEL/WATER SEPARATOR - 2ND
INJECTION F/M-TANK/PUMP
LEATHER SEAT DELUXE
RADAR SPEED SENSOR
RG700B ROGATOR
RT/LT END ROW NOZZLE KIT
XM/SIRIUS SATELLITE RADIO
Engine S/n: E51343
90"-120" Stnd Track: HYD
Norac-passive Roll: 60/90
Rg700b-90" Rvn: STND TRACK
Sgr-1 Gps: AGCONTROL
Tires 320/90r42: GOODYEAR
Features
Additional Information60'/90'-90X7X20", ROT3, POLY
AGCONTROL CONTROLLER
FOAM MARKER BOOM PLMB-90FT
FUEL/WATER SEPARATOR - 2ND
INJECTION F/M-TANK/PUMP
LEATHER SEAT DELUXE
RADAR SPEED SENSOR
RG700B ROGATOR
RT/LT END ROW NOZZLE KIT
XM/SIRIUS SATELLITE RADIO
Engine S/n: E51343
90"-120" Stnd Track: HYD
Norac-passive Roll: 60/90
Rg700b-90" Rvn: STND TRACK
Sgr-1 Gps: AGCONTROL
Tires 320/90r42: GOODYEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT AG SOLUTIONSSee InventorySelect contact
Clint Scholting
Telephone:+1 707 249 7821
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources