Challenger RG700

Challenger RG700

Price
115,902 USD
Year
2013
Working hours
625 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger RG700
Categorysprayer
Serial NumberA0700TEN901032
Unit NumberUA00171
Catalog NumberCU4607048
Manufacturing Year2013
Hours625 h
CountryUnited States
LocationAlbany, CA
Pricing
Price Excluding Tax$ 115,902
Tax-
Price Including Tax-
Details
Additional Information320/90R42 GY TIRES
7 GALLON CHEM EDUCATOR
90"-120" MID TRACK HYD
COLD START PACKAGE
ECO DRAIN HYD TANK
FOAM MARKER BOOM
RT/LT END NOZZLE KIT
RT/LT END ROW NOZZLE
Leather Seat
Tires 320/90r42
Features
Additional Information320/90R42 GY TIRES
7 GALLON CHEM EDUCATOR
90"-120" MID TRACK HYD
COLD START PACKAGE
ECO DRAIN HYD TANK
FOAM MARKER BOOM
RT/LT END NOZZLE KIT
RT/LT END ROW NOZZLE
Leather Seat
Tires 320/90r42
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT AG SOLUTIONSSee InventorySelect contact
Clint Scholting
Telephone:+1 707 249 7821
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources