Ag-Chem 984

Ag-Chem 984

Price
62,432 USD
Year
2010
Working hours
3778 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 984
Categorysprayer
Serial NumberAGCA0984ENVSN1022
Unit NumberAC6863
Catalog NumberCU4521703
Manufacturing Year2010
Hours3778 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 62,432
Tax-
Price Including Tax-
Features
Additional Information984
Cat C7 Tier 3 Engine
2010 Model Year
900 Gallon
Ss Tank
5 Section 100' Booms
Poly Boom Line
20" Spacing
End Row Nozzles
3" Reload
Front Reload
Raven Viper Pro
Phoenix 300
Smartrax
Goodyear Tires
380/90r46 @ 1"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone