Ag-Chem RG900B

Ag-Chem RG900B

Price
195,253 USD
Year
2015
Working hours
1198 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG900B
Categorysprayer
Serial NumberAGCA0900JFNSL1029
Unit NumberAC6778
Catalog NumberCU4465381
Manufacturing Year2015
Hours1198 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$ 195,253
Tax-
Price Including Tax-
Features
Additional InformationYear 2015
900 Gallon Ss Tank
110 Gallon Poly Top Tank
Foam Markers
5 Boom Sections
90' Booms
3" Reload
20" Nozzle Spacing Off Center
Rotary Nozzle
End Row Nozzles
Front Reload
Boom Cleanout
Hid 6 Work Lights
7.4l Engine W/ Def
Hydrostatic 7 Speeds
Hyd Track Adj
Tires 380/90r46 Radial Gy 85%
Floats 650/65r38 Radial Mitas
85%
Raven Viper Pro
Phoenix 300 Waas
Raven 3d Smartrax
Rgl600
Accuboom
Autoboom 3 Sensor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone