Ag-Chem SS874

Ag-Chem SS874

Price
55,100 USD
Year
2007
Working hours
4068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem SS874
Categorysprayer
Serial NumberAGCA00SSHNSS81060
Unit NumberAC6501
Catalog NumberCU4389200
Manufacturing Year2007
Hours4068 h
CountryUnited States
LocationSt. Cloud, MN
Pricing
Price Excluding Tax$ 55,100
Tax-
Price Including Tax-
Features
Additional InformationSS874
2007 model year
800 gal ss tank
5 section 100' booms
20" nozzle spacing
end row nozzles
3" reload
110 gal poly aux tank
pressure washer
foam marker
cat 3216b engine
hydrostatic 7 speed transmission
hydraulic track adjust
hid lights
raven viper pro
phoenix 300
rgl 600 light bar
raven accuboom
michelin tires
380/90r46 @ 0%-10%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone