Ag-Chem 864

Ag-Chem 864

Price
46,973 USD
Year
2003
Working hours
4466 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 864
Categorysprayer
Serial Number864011603
Unit NumberAC6508
Catalog NumberCU4395084
Manufacturing Year2003
Hours4466 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 46,973
Tax-
Price Including Tax-
Features
Additional InformationRogator 864
Year 2003
800g tank
Aux tank
5 boom sections
60-80' boom
2" reload
20" nozzle spacing
Triple nozzle
Ss chemical eductor
Poly boom line
Standard lights
Cloth seat
Cat engine
Hydrostatic transmission
Fenders
Hyd track adjust
Titan 380r46 ... 1.25"
Raven 661
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone