Ag-Chem 854

Ag-Chem 854

Price
21,533 USD
Year
1996
Working hours
4168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 854
Categorysprayer
Serial Number8513876
Unit NumberAC6860
Catalog NumberCU4518506
Manufacturing Year1996
Hours4168 h
CountryUnited States
LocationPostville, IA
Pricing
Price Excluding Tax$ 21,533
Tax-
Price Including Tax-
Features
Additional InformationRogator 854
Year 1996
800g Tank
80g Aux Tank
Foam Marker
5 Boom Sections
20" Nozzle Spacing On Center
Triple Nozzle
1 Chem Injection Pump
2" Front Reload
Ss Boom Line
Standard Lights
Cloth Seat
Gy 380/90r46 @ .75"
Agleader In Command
Waas
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone