Ag-Chem RG700

Ag-Chem RG700

Price
135,000 USD
Year
2013
Working hours
244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG700
Categorysprayer
Serial NumberA0700TEN901077
Unit NumberA15256
Catalog NumberCU2080867
Manufacturing Year2013
Hours244 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$ 135,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
HEATER / DEFROSTERHEATER / DEFROSTER
Additional Information0P0800
60'/90' X 5 X 10", ROT 3 POLY
7 GALLON CHEM EDUCTOR
90"-120" MID TRACK, HYD
AGGPS FMX TRIMBLE PACKOUT, DGPS
AMBER BEACON-CAB ROOF
AS IS/AS RECEIVED
AVAILABLE FOR THIS UNIT**
COLD START PACKAGE
CONTROL
DGPS TO HP
FIELD IQ CAB KIT-CFX/FMX FOR
FIELD IQ SPRAY CONTROL SYSTEM -
FOAM MARKER BOOM PLBM-90FT
FUEL/WATER SEPARATOR-2ND
FULL EURO SWITCH
HP - RTK
INJECTION F/M-TANK/PUMP
NAV CONTROLLER II FOR AFTERMKT
PASSCODE, FMX/FM-1000 GPS1:
PLATFORM KIT, AG-CHEM ROGATOR SE
RADIO KIT - FMX
REMOTE ENGAGE SWITCH ASSY
RG700-90" MID TRACK, DOM
ROGATOR 2012 RATE AND SECTION
SELF PROPELLED SPRAYER
TRAVEL LIMITER-CHEM EDUCTOR
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
HEATER / DEFROSTERHEATER / DEFROSTER
Additional Information0P0800
60'/90' X 5 X 10", ROT 3 POLY
7 GALLON CHEM EDUCTOR
90"-120" MID TRACK, HYD
AGGPS FMX TRIMBLE PACKOUT, DGPS
AMBER BEACON-CAB ROOF
AS IS/AS RECEIVED
AVAILABLE FOR THIS UNIT**
COLD START PACKAGE
CONTROL
DGPS TO HP
FIELD IQ CAB KIT-CFX/FMX FOR
FIELD IQ SPRAY CONTROL SYSTEM -
FOAM MARKER BOOM PLBM-90FT
FUEL/WATER SEPARATOR-2ND
FULL EURO SWITCH
HP - RTK
INJECTION F/M-TANK/PUMP
NAV CONTROLLER II FOR AFTERMKT
PASSCODE, FMX/FM-1000 GPS1:
PLATFORM KIT, AG-CHEM ROGATOR SE
RADIO KIT - FMX
REMOTE ENGAGE SWITCH ASSY
RG700-90" MID TRACK, DOM
ROGATOR 2012 RATE AND SECTION
SELF PROPELLED SPRAYER
TRAVEL LIMITER-CHEM EDUCTOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources