Ag-Chem 1286C

Ag-Chem 1286C

Price
117,000 USD
Year
2008
Working hours
1439 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1286C
Categorysprayer
Serial NumberAGCA1286KNT001139
Unit NumberAC#6558
Catalog NumberCU4489144
Manufacturing Year2008
Hours1439 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 117,000
Tax-
Price Including Tax-
Features
Additional InformationRogator 1286c
Year 2008
1200g Ss Tank
130 Gallon Rinse Tank
36 Gallon Ss Foam Marker
7 Boom Sections
120' Booms
3" Reload
20" Nozzle Spacing Off Center
5 Rotary Nozzle
Poly Boom Line
Cat C-9
Hydrostatic 6 Speeds
Fenders
Hydraulic Track Adjustment
Tires 380/90r46 Gy
All 42/32nds Tread Height
Agleader Integra
Rtk
Agleader Geosteer
Auto Section Control
Norac Boom Height Control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone