Ag-Chem 1286C

Ag-Chem 1286C

Price
76,371 USD
Year
2008
Working hours
4267 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1286C
Categorysprayer
Serial NumberAGCA1286PNT001057
Unit NumberAC6575
Catalog NumberCU4479515
Manufacturing Year2008
Hours4267 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 76,371
Tax-
Price Including Tax-
Features
Additional InformationRogator 1286c
2008 Model
1200gal Ss Tank
110gal Poly Aux Tank
Foam Marker
5 Section Booms
90' Booms
3" Reload
10" Nozzle Spacing
Rotary Nozzles
End Row Nozzles
Poly Boom Line
Hid Lights
Pressure Washer
Cloth Seat
Cat C9 Engine - 311 Hp
Hydro Transmission
Hydraulic Track Adjust
380/90r46 Titan Tires ... 1 3/4
650/38r65 Cont. ... 1 1/4-1 3/4
Raven Viper Pro
Pheonix 300
Raven Smartrax
Autoboom Control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone