Ag-Chem 1286C

Ag-Chem 1286C

Price
55,700 USD
Year
2009
Working hours
4078 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1286C
Categorysprayer
Serial NumberAGCA1286ANU001013
Unit NumberAC6231
Catalog NumberCU4298643
Manufacturing Year2009
Hours4078 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 55,700
Tax-
Price Including Tax-
Features
Additional Information1286c rogator chassis
Model 2009
1200 gallon tank
130 gallon top tank
36.5 gallon ss foam marker
7 boom sections
120'booms
3" reload
20" nozzle spacing off center
Rotary nozzles
Poly boom lines
Boom cleanout
Cat c9 8.8l
Hydrostatic 6 speeds
Fenders
Hydraulic track adjustment
Tires 380/90r46 radial michelin
Fronts 50% rears 75%
Raven viper pro
Waas raven phoenix 300
Raven smartrax
Raven accuboom
Raven g2 autoboom 4 sensors
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone