Ag-Chem 1274

Ag-Chem 1274

Price
45,100 USD
Year
2007
Working hours
3250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1274
Categorysprayer
Serial NumberAGCA1274PNS001050
Unit NumberAC6579
Catalog NumberCU4420786
Manufacturing Year2007
Hours3250 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax$ 45,100
Tax-
Price Including Tax-
Features
Additional InformationSALE

1274
2007 model year
Amp 180
Hydrostatic transmission
Foam marker
Hydraulic track adjust
Raven viper pro
Rgl600
Gy 380/90r46 ... 1.13" - 1.5"
Titan 23.1r30 ... 1.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone