Ag-Chem 1194

Ag-Chem 1194

Price
111,232 USD
Year
2011
Working hours
4039 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1194
Categorysprayer
Serial NumberAGCA1194LNWSE1168
Unit NumberAC6780
Catalog NumberCU4465791
Manufacturing Year2011
Hours4039 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 111,232
Tax-
Price Including Tax-
Features
Additional InformationYear 2011
1100g Ss Tank
130g Aux Tank
30g Ss Foam Marker
5 Boom Sections
90' Boom
3" Reload
15" Nozzle Spacing
Right End Row Nozzle
Chemical Injection
Ss Chemical Eductor
Capstan Sharpshooter
Front Reload
Ss Boom Line
Boom Cleanout
Hid Lights
Pressure Washer
Cloth Seat
Cat C7 Engine, 275 Hp
Hydrostatic Transmission
Fenders
Hyd Track Adjust
Bkt 380/90r46
Lf @ 39/32, Rf @ 33/32
Gy Lr @ 24/32, Bkt Rr @ 15/32
Continental 650/65r38
Lf @ 30/32, Rf @ 20/32
Lr @ 30/32, Rr @ 32/32
Raven Viper Pro
Phx 300 Longbox
Raven Smart Trax W/tilt Sensor
Rgl600
Accuboom
Autoboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone