Ag-Chem RG1100

Ag-Chem RG1100

Price
138,332 USD
Year
2013
Working hours
2250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100
Categorysprayer
Serial NumberAGCA1100KDNSL1414
Unit NumberAC6864
Catalog NumberCU4522323
Manufacturing Year2013
Hours2250 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 138,332
Tax-
Price Including Tax-
Features
Additional InformationSisu 8.4l Engine
Engine Sn: Z09536
Hydrostatic Transmission
2013 Model Year
1100 Gallon Tank
5 Section 100' Booms
20" Spacing
End Row Nozzles
Rotary Nozzles
Poly Chemical Eductor
Foam Marker
3" Reload
Hid Lights
Hydraulic Track Adjust
5 Section Autoboom
3 Sensor Autoboom
Raven Viper 4
Phoenix 300
Raven Smartrax
Michelin 380/90r46 Tires
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone