Ag-Chem RG1100C

Ag-Chem RG1100C

Price
350,000 USD
Year
2018
Working hours
23 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100C
Categorysprayer
Serial NumberAGCA1100CJNSN1029
Unit NumberAC5984
Catalog NumberCU4452433
Manufacturing Year2018
Hours23 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$ 350,000
Tax-
Price Including Tax-
Features
Additional Information1100 gal high volume system
120ft booms
15in nozzle spacing
rotary nozzle bodies
7 boom sections
Raven Viper 4 controller
SmarTrax 3D auto steer
LED lights
cold climate package
chemical eductor
foam marker
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone